HUBBELL POWER SYSTEMS
Image of ACF40C Terminal, Aluminum Compression

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: ACF40C

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

  • NEMA C 4-Hole flat compression terminal
  • For use with AAC and ACSR conductor with Cable Diameter Ranges of 0.522-0.575 inches
  • Material: Cast Aluminum
  • Contact sealant is recommended on the pads.
  • For use with conventional tooling.

General

Catalog Number

ACF40C

Material

Aluminum

Material Type

Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Cable to Flat

UPC

096359279549

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.294 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;AAC-Oxlip-4/0-7;AAC-Valerian-250-19

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.522 in

Conductor Diameter Range

0.522 - 0.575

Conductor Type

  • AAC
  • ACSR

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

864