
Brand: ANDERSON
Catalog ID: WSTF10CCF
Aluminum alloy weldment terminal for connecting aluminum tubing to aluminum or copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Center formed pads may be obtained by adding "CF" to the catalog number. 45 deg & 90 deg angle connectors may be obtained by specifying desired angle in the catalog number. Material: castings - 356-F aluminum alloy.
Catalog Number
WSTF10CCF
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment
UPC
096359477013
Angle - Pad
180 °
Diameter - Rod / Tube
1 in
Diameter - Rod / Tube Outside
1.315 in
Weight
0.784 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
Contact Hubbell Tech Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Pad Holes
4