
Brand: ANDERSON
Catalog ID: WCF83C
Aluminum alloy weldment terminal for connecting aluminum cable to aluminum copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding. For use with any stranding aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number. Material: castings - 356-F aluminum alloy.
Catalog Number
WCF83C
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment
UPC
096359340782
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.882 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;AAC-Cosmos-477-19;AAC-Syringa-477-37
Conductor Diameter - Maximum
0.795 in
Conductor Diameter - Minimum
0.772 in
Conductor Diameter Range
0.772 - 0.795
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4