
Brand: ANDERSON
Catalog ID: WSTF20C
Aluminum alloy weldment terminal for connecting aluminum tubing to aluminum or copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Center formed pads may be obtained by adding "CF" to the catalog number. 45 deg & 90 deg angle connectors may be obtained by specifying desired angle in the catalog number. Material: castings - 356-F aluminum alloy.
Catalog Number
WSTF20C
Material
Aluminum
Material Type
Standard
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment
UPC
096359341963
Angle - Pad
180 °
Diameter - Rod / Tube
2 in
Diameter - Rod / Tube Outside
2.375 in
Weight
1.078 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
Contact Hubbell Tech Advisor
Conductor Type
Aluminum Bus
Number of Pad Holes
4