HUBBELL POWER SYSTEMS
Image of W2CF106B2 Terminal, Aluminum Weldment
*Representative image
Image of W2CF106B2 Terminal, Aluminum Weldment
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of W2CF106B2 Terminal, Aluminum Weldment

Terminal, Aluminum Weldment

Brand: ANDERSON

Catalog ID: W2CF106B2

Aluminum alloy weldment terminal for connecting two aluminum cables to aluminum or coppr flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to puddle welding. For use with any stranding Aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by adding the desired angle to the end of the catalog number. Material: casting - 356-F aluminum alloy.

  • Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding
  • Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to puddle welding
  • For use with any stranding Aluminum conductor
  • 45 deg and 90 deg angle connectors may be obtained by adding the desired angle to the end of the catalog number.

General

Catalog Number

W2CF106B2

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Terminal, Aluminum Weldment

UPC

096359353119

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.078 lb

Width - Pad

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Squab-605-26/7;ACSR-Rook-636-24/7;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61

Conductor Diameter - Maximum

0.977 in

Conductor Diameter - Minimum

0.963 in

Conductor Diameter Range

0.963 - 0.977

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2