
Brand: ANDERSON
Catalog ID: V453
Bronze Bolted Cable Terminal Adapter Transformer Terminal to Multiple Cables; Bronze terminal adapter for connecting two, three, or four copper cables to NEMA secondary transformer terminals. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel".
Catalog Number
V453
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material Type
Non-Standard
Number of Eyebolts
4
Number of Ground Braid Lug Holes
0
Type
Terminal, Adapter
UPC
096359333968
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.156 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.681 in
Conductor Diameter - Minimum
0.255 in
Conductor Diameter Range
0.255 - 0.681
Conductor Type
Copper
EU RoHS Indicator
No
Number of Eyebolts
4
Number of Ground Braid Lug Holes
0