HUBBELL POWER SYSTEMS
Image of VL292DH Terminal, Bronze Bolted
*Representative image
Image of VL292DH Terminal, Bronze Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Terminal, Bronze Bolted

Brand: ANDERSON

Catalog ID: VL292DH

Bronze alloy terminal, with double eyebolt clamping for connecting two copper cables to copper flat. Double eyebolt provides high pullout resistance. Tongue holes have NEMA spacing. 45 deg and 90 deg connectors may be obtained by specifying the desired angle. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel.

  • "Double eyebolt provides high pullout resistance
  • Cable entrance only from end of terminal
  • 90° pad orientation available, 45° pad orientation available"

General

Catalog Number

VL292DH

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Eyebolts

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Product Type

2 Cables

Type

Terminal / Lug, Bolted

UPC

096359353034

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

7.742 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

1.412 in

Conductor Diameter - Minimum

1.152 in

Conductor Diameter Range

1.152 - 1.412

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Eyebolts

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4