
Brand: ANDERSON
Catalog ID: VL4S574H
Bronze single eyebolt terminal for connecting copper cable to copper flat. Side formed pads are standard for flush mounting. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel.
Catalog Number
VL4S574H
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Eyebolts
1
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal / Lug, Bolted
UPC
096359339625
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.274 lb
Width - Pad
1.63 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.681 in
Conductor Diameter - Minimum
0.258 in
Conductor Diameter Range
0.258 - 0.681
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Eyebolts
1
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
864