HUBBELL POWER SYSTEMS
Image of EM-9125-OR Test Station ISOL GRD Plate
Image of EM-9125-OR Test Station ISOL GRD Plate
Buy America(n) Qualified

Test Station ISOL GRD Plate

Brand: EMC

Catalog ID: EM-9125-OR

Isolation Ground Switch. Switch functions in open and close positions

Isolation ground switch made from engineering grade thermoplastic and tin-plated brass components

  • Simplifies locating jobs in the field. Provides reliable means for bonding and un-bonding up to five #6-#24 AWG ground wires with 0.25" terminal and one position that accepts a #6 AWG ground wire. Switch functions in open & close positions. Open position, the system is unbonded and simplifies isolation for locating. In the closed position, the system is bonded to ground. In open position, locate technicians simply needs to clip onto the approprate post to start the locating job. Stray voltage test port/cutout on top of handle enables testing for stray voltage
  • Made from engineering grade thermoplastic and tin plated components
  • Includes Market Post mounting hardware

Product details

General

Catalog Number

EM-9125-OR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications