
Brand: FARGO
Catalog ID: GJ852
Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.
Catalog Number
GJ852
Color Code
Green
EU RoHS Indicator
No
Material
Composite
Material - Cover and Body
Rigid Black PVC
Material Type
Non-Standard
Product Category
Spacers
UPC
096359310990
Dimensions
14.000 in x 1.125 in x 3.245 in
Height
3.245 in
Length
14 in
Weight
0.22 lb
Width
1.125 in
Conductor Diameter - Maximum
0.56
Conductor Diameter - Minimum
0.4
Conductor Diameter (Covered) - Maximum
0.561 in
Conductor Diameter (Covered) - Minimum
0.407 in
Conductor Diameter (Covered) Range
0.561-0.407
Conductor Diameter Range
0.4 - 0.56
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
100
Pallet Quantity
600