
Brand: FARGO
Catalog ID: GJ853
Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.
Catalog Number
GJ853
Color Code
Blue
EU RoHS Indicator
No
Material
Composite
Material - Cover and Body
Rigid Black PVC
Material Type
Non-Standard
Product Category
Spacers
UPC
096359311003
Dimensions
14.000 in x 1.250 in x 3.370 in
Height
3.37 in
Length
14 in
Weight
0.23 lb
Width
1.25 in
Conductor Diameter - Maximum
0.72
Conductor Diameter - Minimum
0.56
Conductor Diameter (Covered) - Maximum
0.717 in
Conductor Diameter (Covered) - Minimum
0.562 in
Conductor Diameter (Covered) Range
0.717-0.562
Conductor Diameter Range
0.56 - 0.72
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
100
Pallet Quantity
2400