
Brand: Quazite
Catalog ID: PB40440608B15
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PB40440608B15
EU RoHS Indicator
No
Insulated?
No
Material
Polymer Concrete
UPC
662037129866
Dimensions
44 in x 40 in x 15 in
Height
15 in
Length
44 in
Weight
325 lb
Width
40 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No