MY LISTS
HUBBELL POWER SYSTEMS
Image of C2030148 Tripleye® Series, ANCHOR ROD BONDING CLAMP for 5/8in, 3/4in & 1in PISA RODS

Tripleye® Series, ANCHOR ROD BONDING CLAMP for 5/8in, 3/4in & 1in PISA RODS

Brand: Chance

Catalog ID: C2030148

Tripleye® bonding clamps maintain a dependable mechanical and electrical pressure contact between guy strand and anchor rod, when the guy is part of the grounding system.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cast aluminum body
  • Designed to fit Hubbell Power Systems anchor system

General

Catalog Number

C2030148

Material

Aluminum

Series

Tripleye® Series

Style

Tripleye®

UPC

096359012900

Dimensions

Dimensions

3.750 in x 2.250 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

3.75 in

Weight

0.4 lb

Width

2.25 in

Logistics

Pallet Quantity

4800