HUBBELL POWER SYSTEMS
Image of TB112JE12 Turnbuckle
Image of TB112JE12 Turnbuckle

Turnbuckle

Brand: ANDERSON

Catalog ID: TB112JE12

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

  • "Turnbuckle, 1-1/2", Jaw-Eye, Forged Steel, Diameter = 1.5", Take Up = 12.00" and Ult. Strength = 107,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1-1/2" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x 1.5 x 4000 / 12) = 160 ft-lb"

General

Catalog Number

TB112JE12

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material Type

Non-Standard

Strength Rating - Ultimate

107000 lb

Strength Rating - Ultimate Body

0 lb

With Jam Nuts

No

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Ring Height

0 in

Take Up

12 in

Weight

28.99 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

107000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

With Jam Nuts

No