MY LISTS
HUBBELL POWER SYSTEMS
Image of H17603 Universal Pole with Two Universal Heads 1.25 in (32 mm) X 6 ft (1.8 m)
Image of H17603 Universal Pole with Two Universal Heads 1.25 in (32 mm) X 6 ft (1.8 m)
Buy America(n) Qualified

Universal Pole with Two Universal Heads 1.25 in (32 mm) X 6 ft (1.8 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: H17603

UNIVERSAL POLE, 1-1/4"X6', Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made of Epoxiglas ™ and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made with Epoxiglas ™ and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired

Product details

General

Catalog Number

H17603

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

Two Universal Heads

UPC

096359039082

Dimensions

Dimensions

72.0 in x 4.5 in x 78 in

Dimensions Metric

1828.8 mm x 11.4 mm x 198.1 mm

Height

78 in

Height Metric

198.1 mm

Length

72 in

Length Metric

1828.8 mm

Weight

2.6 lb

WeightMetric

1.1 kg

Width

4.5 in

WidthMetric

11.4 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Resources and downloads