MY LISTS
HUBBELL POWER SYSTEMS
Image of VC7SP VERSA-CRIMP® Series, VC7SP Manual Crimping Tool

VERSA-CRIMP® Series, VC7SP Manual Crimping Tool

Brand: ANDERSON

Catalog ID: VC7SP

Manual, Dieless Crimping Tool for Copper Connectors

  • Open head design allows for direct access to connector in restricted areas
  • Four-nib, dieless crimping head rotates 360 degrees
  • Two-stage pump design allows nibs to travel from full open to full close much faster
  • Crimps range-taking VERSA-CRIMP® and VERSAtileTM copper connectors
  • Contents include: Tool, High impact plastic case, Instruction manual and warranty card
  • 2-year limited warranty on tool
  • Repair parts available in kit form only
  • Available accessories include: VCHTG Pressure Gauge

General

Catalog Number

VC7SP

Series

VERSA-CRIMP® Series

Style

Compression Tool

UPC

096359579526

Dimensions

Height

9.733 in

Length

25.174 in

Weight

12 lb

Conductor Related

Crimping Ranges

#10 Str. - 750 MCM Cu

Logistics

Pallet Quantity

36