HUBBELL POWER SYSTEMS
Image of C4033409 Voltage Indicator Tester for 600 V to 69 kV ARVI only

Voltage Indicator Tester for 600 V to 69 kV ARVI only

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4033409

Voltage Indicator Tester for the C4033374 ARVI 600V-69kV only.

Plug-in jack on Tester meter housing permits line personnel to quickly verify its operating condition with a Voltage Indicator Tester (Cat. No. C4033374 ARVI 600V-69kV only) before and after each use.

General

Catalog Number

C4033409

EU RoHS Indicator

No

Material Type

Standard

Style

Voltage Indicator Tester (600V - 69kV)

UPC

096359368151

Dimensions

Weight

4 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

5

Standard Package

1