HUBBELL POWER SYSTEMS
Image of 33183501 VS Series 15kV, 125kV BIL, Vacuum Under Oil Switch, 17"

VS Series 15kV, 125kV BIL, Vacuum Under Oil Switch, 17"

Brand: Trinetics

Catalog ID: 33183501

15kV, 125kV BIL, 200A vacuum under oil switch, with 17" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards

TRINETICS® high-performance 200A vacuum switches, available forsystem applications up to 34.5kV grounded wye, arefield proven in thousands of applications.

  • Unique switches that combine vacuum interrupter and oil insulation technology, our VR Series capacitor switches benefit from a low-cost, extended and maintenance-free life - as well as the ability to perform over 30,000 operations
  • Rated for 15kV, 25kV and 35kV, 200A switch applications

General

Catalog Number

33183501

Interruption Type

Oil

Operating Mechanism

Motor

Switch Type

Vacuum in oil

Type

VS

UPC

096359608356

Dimensions

Dimensions

13.000 in x 15.500 in x 31.000 in

Height

31 in

Length

13 in

Weight

52 lb

Width

15.5 in

Electrical Ratings

Creep and Leakage Distance

17"

Operating Voltage

120 VAC

Phase

Single Phase

Configuration

Operating Mechanism

Motor