

Brand: Chance
Catalog ID: 6814TDG
Catalog Number
6814TDG
Coating
ArmorGalv™ Thermal Diffusion Galvanizing
Product Type
Square Flat
Type
Washer
UPC
096359608554
Dimensions
2.25 in x 2.25 in x 0.187 in
Height
0.187 in
Length
2.25 in
Weight
0.216 lb
Width
2.25 in
Carton Quantity
200
Pallet Quantity
10000