
Brand: Quazite
Catalog ID: PH245800002T
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PH245800002T
Insulated?
No
Material
Polymer Concrete
UPC
066203711292
Dimensions
58.25 in x 24.25 in x 1.5 in
Height
1.5 in
Length
58.25 in
Weight
165 lb
Width
24.25 in