MY LISTS
HUBBELL POWER SYSTEMS
Image of PSDE783800 BOLT, DOUBLE END, 7/8in x 38in, w/2 NUTS

BOLT, DOUBLE END, 7/8in x 38in, w/2 NUTS

Brand: Chance

Catalog ID: PSDE783800

Double end bolts are offered in a variety of lengths for support in double arm applications.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 5" thread length on each end
  • Includes two square nuts, one per end
  • Rated tensile strength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1