MY LISTS
HUBBELL POWER SYSTEMS
Image of C4170625 Conductive Boot, Size 13
* Representative image
Image of C4170625 Conductive Boot, Size 13

Conductive Boot, Size 13

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4170625

The 8-inch leather conductive boot offers the lineman both comfort and protection. The boot meets all ANSI Specifications for conductive footwear.

  • 8” leather conductive boot
  • Offers linemen both comfort and protection
  • Meets all ANSI Specifications for conductive footwear
  • Has a leg harness with a black conductive sole
  • A wire molded into the rubber leads up the back with the conductive rubber strap covering to a conductive snap fitting at the top of the boot
  • An additional conductive boot strap is secured through a snap fitting from boot to conductive suit or to leg strap
  • This connection again, has a wire built into a nylon and conductive rubber strap
  • Boot upper is made of top quality, high oil content leather
  • Water resistant
  • Flexible and durable
  • Finely-crafted stitching and brown finish
  • Meets ANSI Class 75 steel toe footwear specifications (75 lb. crush strength)
  • Has a flexible full stainless steel inner sole, 400 lb. test
  • Heel counter is molded into the sole to prevent its pulling away
  • Welt is neoprene, not rubber or leather, to resist cracking
  • Sole is vulcanized under 20,000 pounds of pressure to the welt, not to upper
  • Makes the sole more flexible and helps prevent it from separating from upper
  • Tempered steel shank is built-in for proper arch support
  • Meets ANSI Specifications Z41 for safety-toe footwear
  • Manufactured to specification of less than 10,000 ohms from leg strap to boot heel
  • 100% inspection/testing conducted on each boot as part of manufacturing process

Product details

General

Catalog Number

C4170625

UPC

096359368182

Dimensions

Weight

6 lb

WeightMetric

2.7 kg

Resources and downloads