HUBBELL POWER SYSTEMS
Image of  Rectangular Zero Sequence CT (RELV-CT)- 0.6KV
Image of  Rectangular Zero Sequence CT (RELV-CT)- 0.6KV
Image of  Rectangular Zero Sequence CT (RELV-CT)- 0.6KV
Nuevo

Rectangular Zero Sequence CT (RELV-CT)- 0.6KV

Marca: Meramec

RELVCT- Rectangular Encapsulated Low Voltage Current Transformer

This mounted slip-over style transformer is designed to be mounted externally with all 3 phases and the neutral conductors ran through the window. The CT will notice any unbalance caused by phase going to ground and trip your relay. The low profile provides minimal intrusion in any mounting configuration. Transformer is suitable for higher voltage installation over bushing or insulated cable.

  • Low Profile
  • Robust Construction
  • Flexible Design

Detalles del producto

Dimensiones

Weight

160 lb

Clasificaciones Eléctricas

BIL

0.6 kV 10 %