text.skipToContent text.skipToNavigation

C6ESRW

By Hubbell Premise Wiring 

Catalog ID: C6ESRW

By Hubbell Premise Wiring
Catalog ID:  C6ESRW
Cable, NEXTSPEED 6E/550MHz, Riser/Spool, White

UTP

Add to List

More Options

Where to Buy

Product Details

General

Application Riser
Cable Rating Riser
Construction Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate 1GbE, Limited 10GbE
EU RoHS Indicator Yes
Item Type NEXTSPEED Category 6 UTP Cable
Material - Jacket PVC
OEM Brand Name Hubbell Premise Wiring
Temperature Rating -20oC to +50oC (-4oF to +122oF)
Type UTP
UPC 662620201788

Electrical Ratings

Capacitance 5.6 nF/100 Meters @ 1 kHz
Impedance 100

Conductor Related

Conductor Size #23 AWG
Conductor Type Solid Bare Copper
Nema Color White
Pairs Or Conductor 4-Pair

Logistics

Carton Quantity 2000

Resources and Downloads