text.skipToContent text.skipToNavigation

HJS624

by Hubbell Premise Wiring 

Catalog ID: HJS624

NEXTSPEED Category 6 Shielded Jack with Cobra-Lock Termination

  • Third Party Verified Category 6 Component
  • Cobra-Lock Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

Product Details

General

Application Up to 5GBASE-T, 802.3bt POE
Color Silver
Mounting Type Hubbell Keystone
Performance TIA Component Compliant
Series Cat 6 Shielded
Size 0.87 (22) x 0.67 (‪17) x 1.39 (‪35)
Type Modular Jack
UPC 662620662053

Dimensions

Dimensions 0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Certifications and Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 6 component
  • UL 1863 - Communications-Circuit Accessory
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Logistics

Carton Quantity 15
Number of Pieces in Package 24

Resources/Downloads