text.skipToContent text.skipToNavigation

HJU6ABK

by Hubbell Premise Wiring 

Catalog ID: HJU6ABK

NEXTSPEED Ascent Category 6A Jack with Cobra-Lock Termination

  • Third Party Verified Category 6A Component
  • Cobra-Lock Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level
Cobra-Lock™ Termination

Product Details

General

Application Up to 10GBASE-T, 802.3bt POE
Color Black
Mounting Type Hubbell Keystone
Performance TIA Component Compliant
Series Cat 6A UTP
Size 0.87 (22) x 0.67 (‪17) x 1.39 (‪35)
Style RJ-45 Jack
Type Modular Jack
UPC 662620663333

Dimensions

Dimensions 0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Electrical Ratings

Withstand Voltage 1,000 Vac @ 60 Hz

Certifications and Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 6A component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Logistics

Carton Quantity 24
Number of Pieces in Package 1