text.skipToContent text.skipToNavigation

FAMTRJKGY

By Hubbell Premise Wiring 

Catalog ID: FAMTRJKGY

By Hubbell Premise Wiring
Catalog ID:  FAMTRJKGY
Fiber Adapter, Snap-Fit, MTJR, Multi Mode, Flush, Gray
  • Snap Fit
  • Gray Housing
  • Flush
  • MT-RJ
  • Gray Adapter

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Yes
Item Type MT-RJ
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Size 0.58" X 0.76"
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620849829

Dimensions

Display Size 0.58" X 0.76"

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB
Return Loss 26

Conductor Related

Fiber Size 125 Micron

Certifications and Compliance

Industry Standard(s) Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12

Logistics

Carton Quantity 25

Resources and Downloads