text.skipToContent text.skipToNavigation

HBBB14416GTP

By Hubbell Premise Wiring 

Catalog ID: HBBB14416GTP

By Hubbell Premise Wiring
Catalog ID:  HBBB14416GTP
Grounding & Bonding, Bus Bar, 4" x 16",8S, 8DB, Tin Plated
Add to List

More Options

Where to Buy

Product Details

General

Application Busbars
Item Type Busbars
Material Tin-plated Copper
UPC 662620310848

Dimensions

Depth 16 in
Height 4 in
Thickness 0.25 in

Certifications and Compliance

Industry Standard(s) TIA-607 Compliant, c-UL-us Listed

Resources and Downloads

Installation/Instruction Manual (IOM)

Customer Use Drawings