text.skipToContent text.skipToNavigation

HBBB14420

By Hubbell Premise Wiring 

Catalog ID: HBBB14420

By Hubbell Premise Wiring
Catalog ID:  HBBB14420
Grounding & Bonding, Bus Bar, 4" x 20",25D, 5DB

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Busbars
Item Type Busbars
Material Copper
Size 4"x20", 25D, 5DB
Sub Brand Grounding and Bonding
Type Bus Bar
UPC 662620619590

Dimensions

Depth 20 in
Height 4 in
Thickness 0.25 in

Certifications and Compliance

Industry Standard(s) TIA-607 Compliant, c-UL-us Listed

Resources and Downloads

Installation/Instruction Manual (IOM)

Customer Use Drawings