text.skipToContent text.skipToNavigation

HBBB14420J

By Hubbell Premise Wiring 

Catalog ID: HBBB14420J

By Hubbell Premise Wiring
Catalog ID:  HBBB14420J
Grounding & Bonding, Bus Bar, 4" x 20",17D, 17DB
Add to List

More Options

Where to Buy

Product Details

General

Application Busbars
Finish Type Copper
Item Type Busbars
Material Copper
Mounting Type Wall Mount
Type Busbar
UPC 662620303666

Dimensions

Depth 20 in
Height 4 in
Length 20 in
Thickness 0.25 in

Certifications and Compliance

Industry Standard(s) TIA-607 Compliant, c-UL-us Listed

Resources and Downloads