text.skipToContent text.skipToNavigation

HGRKTHC10

by Hubbell Premise Wiring 

Catalog ID: HGRKTHC10

Grounding and Bonding, Rail Grounding Kit, 19", Copper, ESD, PT, PENE, 10 Pack

Product Details

General

Finish Type Copper
Mounting Type Rack-Mount
Type Kit
UPC 662620318141

Dimensions

Height 0.75 in
Length 19 in

Certifications and Compliance

Industry Standard(s) TIA-607 Compliant

Resources/Downloads