text.skipToContent text.skipToNavigation

Compression Lugs

#1 AWG, Double Hole, 1/4" ID Spaced 5/8", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL01D1
#1 AWG,Double Hole, 1/4" ID Spaced 5/8", 1 Pack

#1 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL01DB1
#1 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

#2 AWG, Double Hole, 1/4" ID Spaced 5/8", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL02D1
#2 AWG,Double Hole, 1/4" ID Spaced 5/8", 1 Pack

#2 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL02DB1
#2 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

#4 AWG, Double Hole, 1/4" ID Spaced 5/8", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL04D1
#4 AWG,Double Hole, 1/4" ID Spaced 5/8", 1 Pack

#4 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL04DB1
#4 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

#4 AWG, Single Hole, 1/4" ID, 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL04S1
#4 AWG,Single Hole, 1/4" ID, 1 Pack

#6 AWG, Double Hole, 1/4" ID Spaced 5/8", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL06D1
#6 AWG,Double Hole, 1/4" ID Spaced 5/8", 1 Pack

#6 AWG, Double Hole, 1/4" ID Spaced 5/8", 45 Degree Bend, 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL06DF1
#6 AWG,Double Hole, 1/4" ID Spaced 5/8", 45 Degree Bend, 1 Pack

#6 AWG, Double Hole, 1/4" ID Spaced 5/8", 90 Degree Bend, 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL06DN1
#6 AWG,Double Hole, 1/4" ID Spaced 5/8", 90 Degree Bend, 1 Pack

#6 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL06DB1
#6 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

#6 AWG, Single Hole, 1/4" ID, 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL06S1
#6 AWG,Single Hole, 1/4" ID, 1 Pack

#6 AWG, Single Hole, 1/4" ID, 45 Degree Bend, 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL06SF1
#6 AWG,Single Hole, 1/4" ID, 45 Degree Bend, 1 Pack

#6 AWG, Single Hole, 1/4" ID, 90 Degree Bend, 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL06SN
#6 AWG,Single Hole, 1/4" ID, 90 Degree Bend, 1 Pack

1/0 AWG, Double Hole, 1/4" ID Spaced 5/8", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL10D1
1/0 AWG,Double Hole, 1/4" ID Spaced 5/8", 1 Pack

1/0 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL10DB1
1/0 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

2/0 AWG, Double Hole, 1/4" ID Spaced 5/8", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL20D1
2/0 AWG,Double Hole, 1/4" ID Spaced 5/8", 1 Pack

2/0 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL20DB1
2/0 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

3/0 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL30DB1
3/0 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

4/0 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL40DB1
4/0 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

Grounding and Bonding, Lug, #4AWG, Single Hole, 1/4" ID, 90 Degree, 50 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL04SF
Grounding and Bonding, Lug, #4AWG, Single Hole, 1/4" ID, 90 Degree, 50 Pack

Grounding and Bonding, Lug, #1 AWG, Double Hole, 1/4" ID Spaced 1", 25 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL01DB
Grounding and Bonding, Lug, #1 AWG,Double Hole, 1/4" ID Spaced 1", 25 Pack

Grounding and Bonding, Lug, #1 AWG, Double Hole, 1/4" ID Spaced 3/4", 25 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL01DA
Grounding and Bonding, Lug, #1 AWG,Double Hole, 1/4" ID Spaced 3/4", 25 Pack

Grounding and Bonding, Lug, #1 AWG, Double Hole, 1/4" ID Spaced 5/8", 25 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL01D
Grounding and Bonding, Lug, #1 AWG,Double Hole, 1/4" ID Spaced 5/8", 25 Pack

Grounding and Bonding, Lug, #1 AWG, Single Hole, 1/4" ID, 25 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL01S
Grounding and Bonding, Lug, #1 AWG,Single Hole, 1/4" ID, 25 Pack

Grounding and Bonding, Lug, #1 AWG, Single Hole, 3/8" ID, 25 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL01SA
Grounding and Bonding, Lug, #1 AWG,Single Hole, 3/8" ID, 25 Pack

Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL10DA
Grounding and Bonding, Lug, #1/0 AWG,Double Hole, 1/4" ID Spaced 3/4", 10 Pack

Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 1/4" ID Spaced 5/8", 50 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL10D
Grounding and Bonding, Lug, #1/0 AWG,Double Hole, 1/4" ID Spaced 5/8", 50 Pack

Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 1/4" ID Spaced 5/8", 90 Degree, 10 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL10D90
Grounding and Bonding, Lug, #1/0 AWG,Double Hole, 1/4" ID Spaced 5/8", 90 Degree, 10 Pack

Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack

By Hubbell Premise Wiring  
Catalog ID: HGBL10DB
Grounding and Bonding, Lug, #1/0 AWG,Double Hole, 3/8" ID Spaced 1", 10 Pack
Page 1 of 3