text.skipToContent text.skipToNavigation

Trunk Cable

Hydra Fiber Trunk Cable Assembly, 10 Feet

By Hubbell Premise Wiring  
Catalog ID: FHPMPLCM4L10FN
12-Fiber Plenum Rated Type A OM4 MPO to LC Fiber Trunk Cable Assembly, 10 Feet

Hydra Fiber Trunk Cable Assembly, 15 Feet

By Hubbell Premise Wiring  
Catalog ID: FHPMPLCM4L15FN
12-Fiber Plenum Rated Type A OM4 MPO to LC Fiber Trunk Cable Assembly, 15 Feet

Hydra Fiber Trunk Cable Assembly, 7 Feet

By Hubbell Premise Wiring  
Catalog ID: FHPMPLCM4L7FN
12-Fiber Plenum Rated Type A OM4 MPO to LC Fiber Trunk Cable Assembly, 7 Feet

LC Fiber Trunk Cable Assembly, 10 Feet

By Hubbell Premise Wiring  
Catalog ID: FFPLC12M4L10FN
12-Fiber Plenum Rated Type A OM4 LC Fiber Trunk Cable Assembly, 10 Feet

LC Fiber Trunk Cable Assembly, 15 Feet

By Hubbell Premise Wiring  
Catalog ID: FFPLC12M4L15FN
12-Fiber Plenum Rated Type A OM4 LC Fiber Trunk Cable Assembly, 15 Feet

LC Fiber Trunk Cable Assembly, 7 Feet

By Hubbell Premise Wiring  
Catalog ID: FFPLC12M4L7FN
12-Fiber Plenum Rated Type A OM4 LC Fiber Trunk Cable Assembly, 7 Feet

MPO Fiber Trunk Cable Assembly, 10 Feet

By Hubbell Premise Wiring  
Catalog ID: FPCPMPOB50G4M10FN
12-Fiber Plenum Rated Type B OM4 MPO Fiber Trunk Cable Assembly, 10 Feet

MPO Fiber Trunk Cable Assembly, 15 Feet

By Hubbell Premise Wiring  
Catalog ID: FPCPMPOB50G4M15FN
12-Fiber Plenum Rated Type B OM4 MPO Fiber Trunk Cable Assembly, 15 Feet

MPO Fiber Trunk Cable Assembly, 3 Feet

By Hubbell Premise Wiring  
Catalog ID: FPCPMPOB50G4M3FN
12-Fiber Plenum Rated Type B OM4 MPO Fiber Trunk Cable Assembly, 3 Feet

MPO Fiber Trunk Cable Assembly, 7 Feet

By Hubbell Premise Wiring  
Catalog ID: FPCPMPOB50G4M7FN
12-Fiber Plenum Rated Type B OM4 MPO Fiber Trunk Cable Assembly, 7 Feet
Page 1 of 1