text.skipToContent text.skipToNavigation

DFPCSCASCAS3SM

By Hubbell Premise Wiring 

Catalog ID: DFPCSCASCAS3SM

By Hubbell Premise Wiring
Catalog ID:  DFPCSCASCAS3SM
Fiber Optic Patch Cords, Plenum Rated, SingleMode Duplex, SCA-SCA, 3 Meter Length
Add to List

More Options

Where to Buy

Product Details

General

Color Yellow
Connector Type SCA to SCA
UPC 662620613567

Dimensions

Length (Meters) 3 m

Conductor Related

Fiber Type Plenum
Mode OS2, APC /SM

Resources and Downloads