text.skipToContent text.skipToNavigation

FPSCAS3SM

By Hubbell Premise Wiring 

Catalog ID: FPSCAS3SM

By Hubbell Premise Wiring
Catalog ID:  FPSCAS3SM
Fiber Optic, Pigtail, SC-Single Mode, APC, 3 Meter Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application SC, APC
Color Green
Connector Type SC
Construction Material - Main Glass Fiber
Insulation PVC
Size APC
Sub Brand Fiber Optic Products
Temperature Rating 0 Degrees C to 75 Degree C
Type OptiChannel Fiber Pigtails, Single and Bundled
UPC 662620312927

Dimensions

Length (Meters) 3 m

Conductor Related

Mode APC, SM
Wire Type Singlemode

Certifications and Compliance

Industry Standard(s) TIA 568C.6

Logistics

Carton Quantity 50

Resources and Downloads