text.skipToContent text.skipToNavigation

Fiber Optic, Pigtail, FC, OM2, 3 Meter

By Hubbell Premise Wiring 

Catalog ID: FPFCD3MM

By Hubbell Premise Wiring
Catalog ID:  FPFCD3MM
Fiber Optic, Pigtail, FC, OM2, 3 Meter
Add to List

More Options

Where to Buy

Product Details

General

Color Orange
Connector Type FC
UPC 662620652207

Dimensions

Length (Meters) 3 m

Conductor Related

Mode OM2, MM
Number Of Conductors 8-Conductor

Logistics

Carton Quantity 100

Resources and Downloads