text.skipToContent text.skipToNavigation

Fiber Optic, Pigtail, FC, OM3, 3 Meter

By Hubbell Premise Wiring 

Catalog ID: FPFCE3MM

By Hubbell Premise Wiring
Catalog ID:  FPFCE3MM
Fiber Optic, Pigtail, FC, OM3, 3 Meter
Add to List

More Options

Where to Buy

Product Details

General

Color Aqua
Connector Type FC
UPC 662620652214

Dimensions

Length (Meters) 3 m

Conductor Related

Mode OM3, MM
Number Of Conductors 8-Conductor

Logistics

Carton Quantity 100

Resources and Downloads