text.skipToContent text.skipToNavigation

Fiber Optic Pigtail, LC Multi Mode, 3 Meter Length

By Hubbell Premise Wiring 

Catalog ID: FPLCD3MM

By Hubbell Premise Wiring
Catalog ID:  FPLCD3MM
Fiber Optic Pigtail, LC Multi Mode, 3 Meter Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application LC
Color Orange
Connector Type LC
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Pigtails, Single and Bundled
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620846057

Dimensions

Display Size 50 Micron, OM2
Length (Meters) 3 m
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Mode OM2, MM
Wire Type Multimode

Logistics

Carton Quantity 100

Resources and Downloads