text.skipToContent text.skipToNavigation

Fiber Optic Pigtail, Riser, LC-OM4 Multi Mode, 3 Meter Length

By Hubbell Premise Wiring 

Catalog ID: FPSTF3MM

By Hubbell Premise Wiring
Catalog ID:  FPSTF3MM
Fiber Optic Pigtail, Riser, LC-OM4 Multi Mode, 3 Meter Length
Add to List

More Options

Where to Buy

Product Details

General

Color Aqua
Connector Type ST
UPC 662620312910

Dimensions

Length (Meters) 3 m

Conductor Related

Mode OM4, MM

Logistics

Carton Quantity 50

Resources and Downloads