text.skipToContent text.skipToNavigation

Fiber Optic Pigtail, SC Single Mode, 3 Meter Length

By Hubbell Premise Wiring 

Catalog ID: FPSCS3SM

By Hubbell Premise Wiring
Catalog ID:  FPSCS3SM
Fiber Optic Pigtail, SC Single Mode, 3 Meter Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application SC
Color Yellow
Connector Type SC
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Pigtails, Single and Bundled
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620837697

Dimensions

Display Size SM, OS2
Length (Meters) 3 m
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Mode OS2, SM
Wire Type Singlemode

Logistics

Carton Quantity 50

Resources and Downloads