text.skipToContent text.skipToNavigation

Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length

By Hubbell Premise Wiring 

Catalog ID: FPSTE3MM

By Hubbell Premise Wiring
Catalog ID:  FPSTE3MM
Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application ST
Color Aqua
Connector Type ST
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Pigtails, Single and Bundled
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620218939

Dimensions

Display Size 50 Micron, OM3
Length (Meters) 3 m
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Mode OM3, MM
Wire Type Multimode

Logistics

Carton Quantity 100

Resources and Downloads