text.skipToContent text.skipToNavigation

FTR175SP

By Hubbell Premise Wiring 

Catalog ID: FTR175SP

By Hubbell Premise Wiring
Catalog ID:  FTR175SP
Fiber Optic Interconnection Tray, 3 FSP Adapter Panels
  • Accepts all Standard FSP-Series Panels and OC-Series Cassettes
  • Rear Cable entry

Open Tray

Add to List

More Options

Where to Buy

Product Details

General

Application Cross Connect
Color Black
EU RoHS Indicator Yes
Enclosure Type Interconnect Shelves
Environmental Conditions Indoor
Interface Unloaded
Item Type Patch Panel
Material CRS
Material - Mounting Hardware N/A
Number of Slots 3
OEM Brand Name Hubbell Premise Wiring
Rack Units 1 RU
Style Unloaded
Sub Brand OptiChannel
Type Interconnection Tray
UPC 662620836171

Dimensions

Cubic Capacity 1.3125 cu.in
Depth 12 in
Height 1.75 in
Thickness 0.0625
Width 0.0625 in

Conductor Related

Cable Entry Rear

Certifications and Compliance

Industry Standard(s) TIA 568-C

Resources and Downloads