WBP_FCW4SPTRD_PRODIMAGE
WBP_FCW4SPTRD_PRODIMAGE

FCW Series Wall Mount Cabinet, Double- Door, 4 Adapter Panels/ cassettes, Red (Unloaded)

Brand:

Hubbell Premise Wiring

Catalog ID:

FCW4SPTRD

Wall Mount Cabinet, Double- Door, 4 LGX Slots, Red (Unloaded)

  • Accommodates up to 48 Fiber Ports
  • Suitable for loose tube, tight buffer and ribbon cable
  • Cable entry tie down points
  • Double door with key lock
  • Top or bottom cable entry
  • LGX compatible adapter plates

4 FSP Series Panel Capacity

Product details

General

Color
  • Black
  • Noir
Compatibility
FCW Series Wallmount
Construction Material - Main
Aluminum
Enclosure Type
Standard, Double Door
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Wall, Stud
Type
Wall Mount Enclosure
UPC
662620343754

Dimensions

Cubic Capacity
577.5 cu.in
Depth
3.5 in
Height
11 in
Weight
7 lb
Width
15 in

Conductor Related

Cable Entry
Top/Bottom

Resources and downloads