WBP_H3S4742_PRODIMAGE
WBP_H3S4742_PRODIMAGE
WBP_H3S4742_Detail-1_PRODIMAGE
WBP_H3S4742_Mesh_PRODIMAGE
+1
WBP_H3S4742_Detail_PRODIMAGE

H3 Network Cabinet, 42RU Height, 42"Deep, Lockable Covers, Casters and Leveling Feet

Brand:

Hubbell Premise Wiring

Catalog ID:

H3N4242

Hubbell Full Size Enclosures Are For High Density Cabling Requirements In Data Centers And Telecommunication Rooms. The H3 Series Products Have Been Designed To Maximize Air Flow, Support Increased Load Capacity And Provide Easy Access To Cables And Patch Cords. Full Size Network Cabinet, 42-Rack Units, Splitside Cover, 76.6" Height, 31.2" Width, 44.2" Depth

Cable Management and Casters Included

Product details

General

Application
Network Cabinet
Color
Black
Construction Material - Main
Steel
Item Type
Full Size Enclosures
Material
Steel
Rack Units
42 RU
Sub Brand
Enclosures
Type
Full Size Enclosures
UPC
662620660462

Dimensions

Cubic Capacity
99590.4 cu.in
Depth
42 in
Height
76 in
Thickness
0.1094
Width
31.2 in

Certifications And Compliance

Industry Standard(s)
UL 2416

Resources and downloads