text.skipToContent text.skipToNavigation

H2S8042E

by Hubbell Premise Wiring 

Catalog ID: H2S8042E

Cabinets, NETWORKER, 80" X 42", M6, Without Cover, Black

  • Adjustable Rails Can Be Easily Moved For Custom Configurations
  • Removable Top Panels Have Hole Cutouts for Cable
  • Leveling Feet Adjust on Uneven Floor
Without Side Covers

Product Details

General

Application H2 Server Cabinets
Item Type Full Size Enclosures
Material Steel, Cold Rolled
OEM Brand Name Hubbell Premise Wiring
UPC 662620245836

Dimensions

Depth 42
Height 80 in
Thickness 0.1094

Certifications and Compliance

Industry Standard(s)
  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863
  • Z4 Seismic

Resources/Downloads