text.skipToContent text.skipToNavigation

Under Floor

HPWU002202

By Hubbell Premise Wiring  
Catalog ID: HPWU002202
Wire Basket Tray, Under Floor Tray, Flat x 24" Wide x 24" Length, Round, Pre-Galvanized

HPWU020602

By Hubbell Premise Wiring  
Catalog ID: HPWU020602
Wire Basket Tray, Under Floor Tray, 2" High x 6" Wide x 24" Length, Round, Pre-Galvanized

HPWU020604

By Hubbell Premise Wiring  
Catalog ID: HPWU020604
Wire Basket Tray, Under Floor Tray, 2" High x 6" Wide x 48" Length, Round, Pre-Galvanized

HPWU020606

By Hubbell Premise Wiring  
Catalog ID: HPWU020606
Wire Basket Tray, Under Floor Tray, 2" High x 6" Wide x 72" Length, Round, Pre-Galvanized

HPWU021202

By Hubbell Premise Wiring  
Catalog ID: HPWU021202
Wire Basket Tray, Under Floor Tray, 2" High x 12" Wide x 24" Length, Round, Pre-Galvanized

HPWU021204

By Hubbell Premise Wiring  
Catalog ID: HPWU021204
Wire Basket Tray, Under Floor Tray, 2" High x 12" Wide x 48" Length, Round, Pre-Galvanized

HPWU021206

By Hubbell Premise Wiring  
Catalog ID: HPWU021206
Wire Basket Tray, Under Floor Tray, 2" High x 12" Wide x 72" Length, Round, Pre-Galvanized

HPWU022202

By Hubbell Premise Wiring  
Catalog ID: HPWU022202
Wire Basket Tray, Under Floor Tray, 2" High x 24" Wide x 24" Length, Round, Pre-Galvanized

HPWU022204

By Hubbell Premise Wiring  
Catalog ID: HPWU022204
Wire Basket Tray, Under Floor Tray, 2" High x 24" Wide x 48" Length, Round, Pre-Galvanized

HPWU022206

By Hubbell Premise Wiring  
Catalog ID: HPWU022206
Wire Basket Tray, Under Floor Tray, 2" High x 24" Wide x 72" Length, Round, Pre-Galvanized

HPWU040602

By Hubbell Premise Wiring  
Catalog ID: HPWU040602
Wire Basket Tray, Under Floor Tray, 4" High x 6" Wide x 24" Length, Round, Pre-Galvanized

HPWU040604

By Hubbell Premise Wiring  
Catalog ID: HPWU040604
Wire Basket Tray, Under Floor Tray, 4" High x 6" Wide x 48" Length, Round, Pre-Galvanized

HPWU040606

By Hubbell Premise Wiring  
Catalog ID: HPWU040606
Wire Basket Tray, Under Floor Tray, 4" High x 6" Wide x 72" Length, Round, Pre-Galvanized

HPWU041202

By Hubbell Premise Wiring  
Catalog ID: HPWU041202
Wire Basket Tray, Under Floor Tray, 4" High x 12" Wide x 24" Length, Round, Pre-Galvanized

HPWU041204

By Hubbell Premise Wiring  
Catalog ID: HPWU041204
Wire Basket Tray, Under Floor Tray, 4" High x 12" Wide x 48" Length, Round, Pre-Galvanized

HPWU041206

By Hubbell Premise Wiring  
Catalog ID: HPWU041206
Wire Basket Tray, Under Floor Tray, 4" High x 12" Wide x 72" Length, Round, Pre-Galvanized

HPWU042202

By Hubbell Premise Wiring  
Catalog ID: HPWU042202
Wire Basket Tray, Under Floor Tray, 4" High x 24" Wide x 24" Length, Round, Pre-Galvanized

HPWU042204

By Hubbell Premise Wiring  
Catalog ID: HPWU042204
Wire Basket Tray, Under Floor Tray, 4" High x 24" Wide x 48" Length, Round, Pre-Galvanized

HPWU042206

By Hubbell Premise Wiring  
Catalog ID: HPWU042206
Wire Basket Tray, Under Floor Tray, 4" High x 24" Wide x 72" Length, Round, Pre-Galvanized

HPWU060602

By Hubbell Premise Wiring  
Catalog ID: HPWU060602
Wire Basket Tray, Under Floor Tray, 6" High x 6" Wide x 24" Length, Round, Pre-Galvanized

HPWU060604

By Hubbell Premise Wiring  
Catalog ID: HPWU060604
Wire Basket Tray, Under Floor Tray, 6" High x 6" Wide x 48" Length, Round, Pre-Galvanized

HPWU060606

By Hubbell Premise Wiring  
Catalog ID: HPWU060606
Wire Basket Tray, Under Floor Tray, 6" High x 6" Wide x 72" Length, Round, Pre-Galvanized

HPWU061202

By Hubbell Premise Wiring  
Catalog ID: HPWU061202
Wire Basket Tray, Under Floor Tray, 6" High x 12" Wide x 24" Length, Round, Pre-Galvanized

HPWU061204

By Hubbell Premise Wiring  
Catalog ID: HPWU061204
Wire Basket Tray, Under Floor Tray, 6" High x 12" Wide x 48" Length, Round, Pre-Galvanized

HPWU061206

By Hubbell Premise Wiring  
Catalog ID: HPWU061206
Wire Basket Tray, Under Floor Tray, 6" High x 12" Wide x 72" Length, Round, Pre-Galvanized

HPWU062202

By Hubbell Premise Wiring  
Catalog ID: HPWU062202
Wire Basket Tray, Under Floor Tray, 6" High x 24" Wide x 24" Length, Round, Pre-Galvanized

HPWU062204

By Hubbell Premise Wiring  
Catalog ID: HPWU062204
Wire Basket Tray, Under Floor Tray, 6" High x 24" Wide x 48" Length, Round, Pre-Galvanized

HPWU062206

By Hubbell Premise Wiring  
Catalog ID: HPWU062206
Wire Basket Tray, Under Floor Tray, 6" High x 24" Wide x 72" Length, Round, Pre-Galvanized

HPWU081202

By Hubbell Premise Wiring  
Catalog ID: HPWU081202
Wire Basket Tray, Under Floor Tray, 8" High x 12" Wide x 24" Length, Round, Pre-Galvanized

HPWU081204

By Hubbell Premise Wiring  
Catalog ID: HPWU081204
Wire Basket Tray, Under Floor Tray, 8" High x 12" Wide x 48" Length, Round, Pre-Galvanized
Page 1 of 2