text.skipToContent text.skipToNavigation

MCCMV5OR10

by Hubbell Premise Wiring 

Catalog ID: MCCMV5OR10

Premise Wiring Products, Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Orange

Velcro Fastener

Product Details

General

Application Cable Management
Color Orange
Item Type Cable Management Accessories
Lock Mechanism Hook & Loop
Material Nylon
OEM Brand Name Hubbell Premise Wiring
Tensile Strength 600 lb
Type Velcro Fasteners
UPC 662620801766

Dimensions

Length 5 in
Thickness 0.065

Logistics

Carton Quantity 5

Resources/Downloads