text.skipToContent text.skipToNavigation

MCCMV5PK10

by Hubbell Premise Wiring 

Catalog ID: MCCMV5PK10

Premise Wiring Products, Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Pink

Velcro Fastener

Product Details

General

Application Cable Management
Color Pink
Item Type Cable Management Accessories
Lock Mechanism Hook & Loop
Material Nylon
OEM Brand Name Hubbell Premise Wiring
Tensile Strength 600 lb
Type Velcro Fasteners
UPC 662620801759

Dimensions

Length 5 in
Thickness 0.065

Logistics

Carton Quantity 5

Resources/Downloads