text.skipToContent text.skipToNavigation

MCCMV9YL10

by Hubbell Premise Wiring 

Catalog ID: MCCMV9YL10

Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Yellow

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

Product Details

General

Application Cable Management
Color Yellow
Item Type Cable Management Accessories
Lock Mechanism Hook & Loop
Material Nylon
OEM Brand Name Hubbell Premise Wiring
Tensile Strength 600 lb
Type Velcro Fasteners
UPC 662620801674

Dimensions

Length 9 in
Thickness 0.065

Logistics

Carton Quantity 5

Resources/Downloads