text.skipToContent text.skipToNavigation

PT7FSDIA

by Hubbell Premise Wiring 

Catalog ID: PT7FSDIA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Duplex Series, Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Ivory

  • Complete 3" Fire-Rated Poke-Through
  • Prewired 20A Duplex Receptacle
  • (2) 1/2" Diameter Holes for Low Voltage Wiring
  • Non-metallic Cover with Painted Aluminum Flange
  • Includes Junction Box

Product Details

General

Application - For Use On Carpet
EU RoHS Indicator No
Finish Type Ivory
Item Type 3" Fire-Rated Poke Through Component
Knockouts Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring
Material - Mounting Hardware Step-Down Installation
Number Of Outlets (1) 20A Duplex Receptacle and (2) 1/2" Diameter Holes for Low Voltage Wiring
Style FRPT - Complete Kits
UPC 783585494111

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed